Application

 

Modular system

 

Cost optimizing

 

Contact

 

Products

 

Links

DRIVESYSTEMS FOR THE INTRALOGISTICS INDUSTRY

EFFICIENT - RELIABLE - PROVEN

German

APPLICATIONS IN INTRALOGISTICS AND WAREHOUSE SYSTEMS

SIMPLY MOVE THE MOUSE OVER THE ICONS

MODULAR PRODUCT SYSTEM FOR

COMPLETE DRIVE SOLUTIONS FROM A SINGLE SOURCE

Reliable gear unit with one-piece Unicase housing can cater for any load

> 2-stage, high efficiency bevel gear design

> High power density

> Long service life

Powerful motors up to IE4 keep the drive systems moving in any operating situation.

> Designed in compliance with international

   standards

> High overload capacity

> Wide voltage range

> Energy efficient

Intelligent drive electronics provide exactly the control facilities you need.

> Scalable functions

> Full range of field bus connecting facilities

> Wide power range

> PLC integrated at no extra cost

Extensive communication options enable access to the drive units from all levels, providing a wide range of adjustments.

> All common field bus systems

> Quick and simple commissioning with plug-in

   control box or using the NORDCON software

> Convenient handheld console for local

   operation

> With optional intralogistics option

Switches and buttons are located directly on the drive units and enable direct starting, stopping or mode changes.

> Mains switch

> Selector switch for local or remote control

> Start/Stop and Forward/Reverse switch

All interfaces designed for ease of operation. The drives can be easily configured and installed.

> Simple Plug & Play with all common quick

   connection plugs

> Plug-in supply cable and motor output

> Plug-in sensors and encoders

> Pre-assembled cable

> free PLC integrated

>  Highly efficient 2-stage bevel gear unit

>  IE4 PMSM synchronous motor

>  Power plug connector

>  Signal connector

>  Incremental encoder

>  Pre-assembled cable

>  High overload capacity

High efficiency

IE4 motors

 

IE3 Asynchronous Motor

IE4 Synchronous Motor

IE4 synchronous motors reveal their full potential in applications with a partial load range and low speed ranges. Baggage handling systems can save a significant amount of money using IE4 synchronous motors.

 

IE4 synchronous motors achieve high cost reductions over their entire service life and a quick break-even point with just a small additional investment.

 

Total Cost of Ownership (TCO)

The IEC 60034-30 standard defines the efficiency requirements for IE4 motors by means of efficiency levels. Such high efficiency levels are provided by NORD DRIVESYSTEMS synchronous motors, which are based on permanent magnet technology.

NORD supplies synchronous motors with output shaft axis heights from 80 to 100 mm and power ratings of 1.1 up to 5.5 kW.

 

Use of IE4 synchronous motors minimises overall costs during service life. NORD IE4 motors achieve considerably greater efficiency and a fast return on investment (ROI).

With the NORD modular system, the number of variants can be reduced. Reduced-variant drives save TCO costs for the operator.

COST AND EFFICIENCY OPTIMISATION

IN BAGGAGE HANDLING SYSTEMS

YOU WILL FIND FURTHER INFORMATIONS HERE:

A6050 application flyer

Drivesystems for intralogistics

and warehouse systems

Case Study DS0021

Daifuku BCS Group

Australiens schnellste Paket-

sortieranlage

Special flyer S5200

LogiDrive – the ideal solution for intralogistics and airport applications

Data Sheet DS1018_EN

Super Premium Efficiency

IE4 Synchronous motors

Product Information

TI60-0004 IE4 motors

Service partner

Find your local contact

Plant

Send us an e-mail

Submitting Form...

The server encountered an error.

Email received

Standort

Headquarters:

 Getriebebau-Nord-Straße 1, 22941 Bargteheide

 

Give us a call: +49 (0) 4532 / 289-0